??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Palme
Description
APREJO CURVE swing door on fixed panel with extended side panel and fixed panel - Swing doors with side panel
Bill of material
ACVTD110/H1/20L + ACVS60
Product group
Aprejo Curve corner solutions
Material group
Swing doors with side panel
Product line
Aprejo Curve
Installation
Corner
Item text
APREJO CURVE swing door on fixed panel, left, with CURVE side panel and extended side panel | installation on tiled floor with standard size 957 mm x 557 mm x 2000 mm
Wall mounting profile
Vario
Dimension, swing door
Standard size
Dimension, side panel
Standard size
Door hinge
Installation
Installation information
Width on tiled floor = wall to inner edge of shower enclosure glass
Width, left
mm
Enter value for B
Width, left
mm
cm
inch
ft
Width, right
mm
Height
2000 mm
Part no.
ACVTD110/H1/20L + ACVS60
Handles
Selection 2 profile colours
Selection 3 glass type
Floor solution
Doors open / closed
LOD Level
Embedded Preview + Generation
Preview
CAD Download
3D
2D