??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
Palme
Description
DRIVE 1.0 sliding door, 3-part with side panel - Sliding door with side panel
Bill of material
DYT370/H1/20L + DYST70/H1/20R
Product group
Drive 1.0 corner solution
Material group
Sliding doors with side panel
Product line
DRIVE 1.0
Installation
Corner
Item text
DRIVE 1.0 3-part sliding door with floor profile | installation with side panel on tiled floor | standard/standard size 672 x 627 x 1800 mm
Wall connection
Vario
Dimension, sliding doors
Standard size
Dimension, side panel
Standard size
Installation
Installation information
Width on tiled floor = wall to bottom cross brace
Floor solution
With high splash rail (49 mm high)
Door hinge
Width, left
mm
Введите значение для B
Width, left
mm
cm
inch
ft
Width, right
mm
Введите значение для B2
Width, right
mm
cm
inch
ft
Height
mm
Введите значение для H
Height
mm
cm
inch
ft
Part no.
DYT370/H1/20L + DYST70/H1/20R
Selection 2 profile colours
Selection 3 glass type
Doors open / closed
LOD Level
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
2D