??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
Palme
Description
FEROX swing door on fixed panel - Swing doors
Bill of material
FETP280/H1/29
Product group
Ferox alcove doors
Goods group
Swing doors
Product line
FEROX
Installation
Alcove
Item text
FEROX swing door on fixed panel, hinge left | installation on tiled floor in standard size 780 x 2000 mm
Wall connection
Vario with 20 mm tolerance range
Dimension
Standard size
Hinged side
Installation
Width
mm
Enter value for B
Width
mm
cm
inch
ft
Height
2000 mm
Part no.
FETP280/H1/29
Floor solution
Handles
Doors open / closed
Selection 2 profile colours
Selection 3 glass type
LOD Level
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
2D